IESNA:LM-63-2002
[TEST]P1641726
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-27)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA4D-827-U-SL2
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 4SQUARE 203W 80CRI 2700K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION OPTIC
[LAMP] (64) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.69A 202.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24719.6
TILT=NONE
64 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 202.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
5462.2 5116.0 4766.1 4483.0 4261.2 4109.7 4037.6 4021.4 4071.8 4210.7 4421.7 4712.0 5056.5 5406.3 5714.7 
6037.4 6464.8 6881.4 7411.6 7941.7 8298.8 8286.2 7635.2 6327.8 4776.9 3585.0 2833.0 2308.2 1859.2 1283.9 865.6 
523.0 303.0 133.4 23.4 0.0 0.0 
5462.2 5134.0 4776.9 4493.8 4257.6 4113.3 4030.4 4015.9 4064.6 4198.1 4410.9 4695.8 5045.6 5395.5 5727.3 
6086.1 6486.5 6933.7 7462.1 7994.0 8360.1 8325.8 7694.7 6378.3 4715.6 3523.6 2798.7 2286.6 1826.7 1285.8 872.8 
526.6 315.6 142.5 28.9 0.0 0.0 
5462.2 5123.2 4776.9 4486.6 4275.6 4124.1 4039.4 4014.1 4044.8 4167.4 4378.4 4663.3 5027.6 5409.9 5831.9 
6223.2 6661.4 7213.2 7775.8 8275.3 8628.8 8581.9 7952.5 6637.9 4838.3 3550.7 2876.3 2365.9 1951.2 1348.9 890.8 
568.0 353.4 193.0 41.5 0.0 0.0 
5462.2 5191.7 4841.9 4573.2 4355.0 4207.1 4115.1 4068.2 4068.2 4138.6 4313.5 4569.6 4914.0 5355.8 5840.9 
6340.4 6881.4 7465.7 8100.4 8744.2 9191.4 9231.1 8764.0 7638.8 5714.7 3797.7 3045.8 2679.7 2364.1 1915.1 
1264.1 764.6 512.1 297.5 93.8 0.0 0.0 
5462.2 5195.3 4885.1 4629.1 4427.1 4284.6 4189.1 4124.1 4091.7 4107.9 4201.7 4387.4 4670.5 5056.5 5546.9 
6095.2 6728.1 7415.2 8192.4 9067.0 9948.8 10583.6 10652.1 10044.4 8590.9 5824.7 3395.6 2753.6 2560.7 2472.3 
2277.6 1570.7 1060.3 618.5 227.2 0.0 0.0 
5462.2 5281.9 5000.5 4757.1 4580.4 4436.1 4322.5 4248.6 4196.3 4171.0 4190.9 4264.8 4421.7 4681.4 5033.0 
5498.3 6136.6 6856.1 7669.4 8686.5 9956.0 11414.9 12798.0 13506.7 13524.7 12431.9 9467.3 5087.1 3078.2 2658.1 
2578.7 2407.4 1808.7 1538.2 811.5 5.4 0.0 
5462.2 5330.6 5112.4 4899.6 4739.1 4600.2 4492.0 4410.9 4353.2 4317.1 4309.9 4336.9 4398.2 4531.7 4742.7 
5056.5 5501.9 6062.7 6780.4 7714.5 8821.7 10304.1 12482.4 15248.7 17690.4 19082.5 19093.3 17120.5 12264.2 6937.3 
3696.8 2504.8 1938.5 1513.0 1173.9 176.7 0.0 
5462.2 5372.0 5231.4 5081.7 4946.4 4825.6 4724.6 4647.1 4591.2 4549.7 4531.7 4529.9 4544.3 4584.0 4676.0 
4849.1 5132.2 5556.0 6158.3 6953.5 7995.8 9323.1 10888.3 12882.8 15587.7 19288.1 23289.6 25157.8 24205.7 
20155.5 15259.5 11061.4 6782.2 2679.7 1183.0 317.4 0.0 
5462.2 5375.6 5240.4 5099.7 4973.5 4854.5 4753.5 4677.8 4625.5 4584.0 4566.0 4562.3 4569.6 4602.0 4679.6 
4845.5 5106.9 5510.9 6113.2 6879.6 7902.1 9247.3 10753.1 12697.0 15277.5 18775.9 22966.8 25284.1 24409.5 
20597.3 15571.5 11306.7 7059.9 2640.0 1112.6 315.6 0.0 
5462.2 5429.7 5370.2 5308.9 5238.6 5157.4 5085.3 5038.4 5007.8 4987.9 4973.5 4957.3 4948.3 4946.4 4982.5 
5074.5 5262.0 5593.8 6093.3 6802.0 7779.4 8980.4 10275.2 11685.4 13192.9 14895.2 16868.1 19028.4 20316.0 19149.2 
15827.6 10433.9 4638.1 1293.0 490.5 138.9 0.0 
5462.2 5465.8 5469.4 5482.0 5496.5 5489.2 5491.0 5501.9 5523.5 5545.1 5554.2 5545.1 5527.1 5510.9 5518.1 
5563.2 5684.0 5932.9 6389.1 7077.9 8048.1 9214.9 10533.1 11982.9 13441.8 14846.6 16287.4 17623.6 17246.8 15162.1 
12532.9 7768.6 2468.7 856.6 355.2 122.6 0.0 
5462.2 5489.2 5509.1 5536.1 5561.4 5559.6 5556.0 5552.4 5552.4 5536.1 5498.3 5438.7 5375.6 5301.7 5238.6 
5215.1 5253.0 5400.9 5671.4 6154.7 6991.4 8046.3 9321.3 10765.7 12235.4 13759.2 15154.9 16339.7 15510.2 13263.3 
10744.1 6356.6 2028.7 773.6 342.6 120.8 0.0 
5462.2 5440.6 5464.0 5489.2 5501.9 5482.0 5449.6 5408.1 5361.2 5303.5 5207.9 5097.9 4975.3 4850.9 4740.9 
4654.3 4618.2 4645.3 4749.9 5024.0 5518.1 6374.7 7516.1 8845.2 10250.0 11797.2 13270.5 14083.8 12843.1 10873.9 
8623.4 4982.5 1731.2 669.0 321.0 120.8 0.0 
5462.2 5483.8 5485.6 5464.0 5415.3 5310.7 5177.3 5027.6 4867.1 4688.6 4481.2 4248.6 4003.3 3740.0 3469.5 
3190.0 2910.5 2625.6 2329.9 2037.7 1774.4 1606.7 1606.7 1884.4 2571.5 3476.8 4268.4 3713.0 2106.3 1408.4 1076.6 
793.5 503.1 266.9 147.9 63.1 0.0 
5462.2 5489.2 5444.2 5361.2 5215.1 5015.0 4782.3 4517.3 4212.5 3880.7 3512.8 3081.8 2602.2 2102.6 1574.3 1186.6 
977.4 883.6 836.7 807.9 788.0 773.6 762.8 753.8 741.2 748.4 804.3 917.9 988.2 872.8 715.9 566.2 389.5 198.4 106.4 30.7 
0.0 
5462.2 5480.2 5379.2 5209.7 4973.5 4681.4 4340.5 3925.8 3447.9 2915.9 2283.0 1680.7 1217.2 991.8 889.0 838.5 802.5 
777.2 755.6 733.9 717.7 697.9 672.6 652.8 634.8 622.1 623.9 661.8 714.1 651.0 506.7 357.1 236.2 156.9 84.8 18.0 0.0 
5462.2 5473.0 5312.5 5063.7 4740.9 4344.1 3873.5 3289.2 2589.5 1904.3 1386.7 1114.4 970.2 889.0 843.9 811.5 777.2 
748.4 719.5 696.1 678.0 658.2 634.8 607.7 573.4 541.0 512.1 477.9 441.8 394.9 321.0 250.7 193.0 131.6 64.9 9.0 0.0 
5462.2 5418.9 5197.1 4877.9 4470.4 3983.5 3383.0 2641.8 1938.5 1430.0 1166.7 1026.1 935.9 878.2 833.1 793.5 757.4 
719.5 685.3 660.0 642.0 622.1 593.3 562.6 528.4 492.3 450.8 409.3 362.5 319.2 274.1 227.2 174.9 117.2 57.7 5.4 0.0 
5462.2 5372.0 5117.8 4722.8 4250.4 3651.7 2950.2 2173.0 1597.7 1314.6 1145.1 1024.3 935.9 872.8 820.5 775.4 733.9 
697.9 669.0 643.8 620.3 593.3 564.4 533.8 501.3 461.6 423.8 382.3 344.4 304.8 263.3 218.2 167.7 110.0 54.1 1.8 0.0 
5462.2 5366.6 5081.7 4659.7 4100.7 3453.3 2656.3 1927.7 1536.4 1347.1 1204.6 1071.2 959.4 876.4 815.1 762.8 723.1 
694.3 669.0 642.0 614.9 582.5 548.2 515.7 477.9 441.8 407.5 367.9 330.0 293.9 252.5 207.4 156.9 102.8 45.1 0.0 0.0 
5462.2 5316.1 5016.8 4567.8 3990.7 3282.0 2488.6 1824.9 1541.8 1397.6 1267.7 1118.0 988.2 887.2 807.9 759.2 723.1 
697.9 672.6 645.6 613.1 577.1 541.0 504.9 465.3 429.2 391.3 357.1 322.8 284.9 243.4 200.2 147.9 93.8 37.9 0.0 0.0 
5462.2 5316.1 5016.8 4564.1 3990.7 3271.2 2474.1 1828.5 1547.2 1404.8 1285.8 1134.3 984.6 887.2 811.5 757.4 723.1 
699.7 672.6 645.6 613.1 577.1 541.0 504.9 463.4 427.4 389.5 355.2 321.0 283.1 241.6 198.4 146.1 92.0 36.1 0.0 0.0 
